Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
DRM-.. - Non-return valves, double-sided female thread
Bill of material
DRM-G 1.2 808.3100.080.30
TYPE
Type
DRM-G 1.2
MATNR
Mat.-Nr.
808.3100.080.30
PN
Pressure nom.
400 bar
D2
Diameter
11.0 mm
D3
Diameter
30 mm
G
Thread
1/2
L1
Length
72.0 mm
L2
Length
18.0 mm
L3
Length
14.0 mm
SW1
Width across flats
30 mm
KG
Weight
266 g/Pcs
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices